Observation and Measurement of Foundation Using Digital Microscopes

This section provides an overview of foundation and introduces examples of its observation and measurement using a digital microscope.

What Is Foundation?

Observation and Measurement of Foundation Using Digital Microscopes

Foundation not only makes skin look beautiful by concealing items such as spots and freckles but also protects the skin from ultraviolet rays and other harmful effects.

Foundation is generally made from powder (pigments for adding color), oil, and water, and differences in the oil content make it easier or harder for the makeup to deteriorate.

Get detailed information on our products by downloading our catalog.

View Catalog VHX-X1 Series Digital Microscope Catalog

Foundation Types and Characteristics

  • Emulsion foundation
    This foundation is a hardened mixture of powder and oil. It is applied to the skin with a sponge or brush, making its intensity easy to adjust and giving it high coverage.
  • Stick foundation
    This foundation is a hardened mixture of powder and oil and is provided as a stick. It is applied to the skin directly from the stick, making its intensity easy to adjust and giving it high coverage.
  • Cream foundation
    This foundation has more water than emulsion and stick foundations, giving it a high moisturizing ability. When applied, this foundation gives long periods of relief from the feeling of dry skin, making it suited to people who suffer from dry skin.
  • Liquid foundation
    In the same manner as cream foundation, this foundation can be easily applied to skin whether it is dry or not. Even without a sponge or brush, this foundation can be applied with beautiful results.
  • Powder foundation (pressed powder)
    This is a hardened foundation formed by pressing powder. It is suited to people who only want to apply a light amount of foundation, but it is not suited to people who suffer from dry skin.
  • Powder foundation (loose powder)
    This foundation is formed from powder that has not been hardened. It is suited to people who only want to apply a light amount of foundation, but it is not suited to people who suffer from dry skin.

We’re here to provide you with more details.
Reach out today!

Ask an Expert

Foundation Roles

  • Beautification
    Foundation can be used to make the surface of the skin uniform and conceal items such as spots and freckles.
  • Moisturizing
    The moisturizing properties and coverage of foundation make it effective for people who suffer from dry skin.
  • Skin protection
    Foundation can protect the skin from ultraviolet rays, dust, pollen, fine particulate matter, and bacteria.
  • Anti-aging
    Because it contains components for beauty treatment, foundation can maintain skin health.

We’re here to provide you with more details.
Reach out today!

Ask an Expert

What Is Mineral Foundation?

The main components of mineral foundation are minerals, so it requires no preservatives, leading to a lower load on the skin than general foundations. Not being oil-based, it also has the advantage of not requiring a cleansing agent.

Typical mineral components and characteristics

  • Titanium oxide
    This white pigment has the effect of dispersing ultraviolet rays (especially UV-B).
  • Zinc oxide
    This white pigment has the effect of dispersing ultraviolet rays (especially UV-A).
  • Iron oxide
    This colored pigment is used to adjust the color.
  • Mica
    Provides glossiness and smoothness.
  • Silica
    With excellent absorbency, this component provides a soft texture.

We’re here to provide you with more details.
Reach out today!

Ask an Expert

Observation and Measurement Examples of Foundation Using a Digital Microscope

These are the latest examples of observation and measurement of foundation using KEYENCE’s VHX Series 4K Digital Microscope.

Observation before and after foundation application

ZS-20, 50×, Multi-lighting image; left: after application, right: before application The Multi-lighting function can be used to clearly view the subtle textures of the skin as well as how the foundation has been applied.

ZS-20, 50×, Multi-lighting image; left: after application, right: before application
The Multi-lighting function can be used to clearly view the subtle textures of the skin as well as how the foundation has been applied.

Surface observation after foundation application

VH-Z20; 30×, 50×, 100×, and 150×; ring illumination The depth composition function can be used to observe the foundation powder.

VH-Z20; 30×, 50×, 100×, and 150×; ring illumination
The depth composition function can be used to observe the foundation powder.

3D profile measurement of skin

VH-Z20, 100×, ring illumination 3D profile measurements of skin can be performed with no need to use a replica.

VH-Z20, 100×, ring illumination
3D profile measurements of skin can be performed with no need to use a replica.

3D profile measurement of pore clogging with foundation

ZS-200, 500×, ring illumination 3D profile measurements can be used to quantify pore clogging.

ZS-200, 500×, ring illumination
3D profile measurements can be used to quantify pore clogging.

Surface observation after foundation application
Optical Shadow Effect Mode can be used to visualize the subtle textures of the skin as well as how the foundation has been applied.

VH-Z20, 20×, ring illumination, normal image

VH-Z20, 20×, ring illumination, normal image

Optical Shadow Effect Mode image

Optical Shadow Effect Mode image

Optical Shadow Effect Mode color image

Optical Shadow Effect Mode color image

Optical Shadow Effect Mode color map image

Optical Shadow Effect Mode color map image

Get detailed information on our products by downloading our catalog.

View Catalog VHX-X1 Series Digital Microscope Catalog