Laser Marker Software and Activation (Marking Builder Plus)

For product users only.

Software Package Activation

Latest Software Versions and Controller Software

Controller Firmware

MD-X2000_Controller Firmware_Ver.03.00.05

If you are using MD-X2000/2500 Series, download the latest version here.

[Last Updated] 2025-07-02

Download

MD-U2000_Controller Firmware_Ver.03.02.02

If you are using MD-U2000/2500 Series, download the latest version here.

[Last Updated] 2025-07-10

Download

PC software (Installer and Upgrade)

MarkingBuilderPlus_Ver.3.2.2

Click here to download the installer of the latest version of Marking Builder Plus Ver.3 (MB-PH1). *Those using Marking Builder Plus Ver.1 or Ver.2 can also upgrade to the latest Ver.3, but it is necessary to upgrade the laser marker firmware.

[OS] Windows 11, Windows 10

[Last Updated] 2025-07-14

Download

MarkingBuilderPlus_Ver.2.5.1

Click here to download the installer of the latest version of Marking Builder Plus Ver.2 (MB-PH1). *Those using Marking Builder Plus Ver.1 can also upgrade to the latest Ver.2, but it is necessary to upgrade the laser marker firmware.

[OS] Windows 11, Windows 10

[Last Updated] 2024-02-14

Download

MarkingBuilderPlus_Ver.1.4.6

Click here to download the installer of the latest version of Marking Builder Plus Ver.1 (MB-PH1).

[OS] Windows 10

[Last Updated] 2023-09-04

Download

Manual Sets (Installer and Upgrade)

Marking Builder Plus Ver.3.2 Manual set

Click here to download the manuals of the latest version of Marking Builder Plus Ver.3 (MB-PH1).

[Last Updated] 2025-07-14

Download

Back to top