ER Series/ER-N Series Videos

These videos help understand how to efficiently use the ER Series & ER-N Series, covering topics like sensor installation, calibration, and detection modes.

Installation

ER Series (Built-in Amplifier / Amplifier Relay)

L-shaped brackets

Straight brackets

Quick-Swap brackets + L-shaped brackets

Through-Metal cap

ER-N Series (Amplifier Separated)

Sensor head cable shortening

Amplifier Unit Expansion

Zero-line type connection (ER-N10)

Amplifier fixture (OP-88245)

Convenient Features

ER Series (Built-in Amplifier / Amplifier Relay)

Through metal function

Switching modes with button

ER-N series (Amplifier separation)

Detection modes (hybrid, magnetic metal, non-magnetic metal)

2-point adjust function

Option

ER series (Built-in amplifier / Amplifier relay)

Quick-Swap brackets

Cable with LED (PNP only)

Product Lineup: