Wide Area CMM
WM-6000 series
Contact probe WM-P6000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | WM-P6000 | |||
Probing system accuracy | ±(28 + 5 L/1000) µm*1 | |||
Marker | No. of markers | 7 | ||
Light source | 870 nm | |||
Applicable stylus | M5 | |||
Display | Display method | 2.7-inch transmissive TFT color LCD | ||
Resolution | 320 × 240 pixels | |||
Touch panel | Analog resistive | |||
Communication | Bluetooth communication | Bluetooth 5.0 | ||
USB communication | USB 2.0 | |||
Infrared communication | 945 nm | |||
Power supply | Battery | Dedicated lithium-ion battery pack | ||
Capacity | 3350 mAh | |||
Charging time | 6.5 hours | |||
Continuous usage time | Approx. 6 hours | |||
Ratings | USB connection | Rated voltage | 5 VDC | |
Current consumption | 1 A | |||
Battery operation | Rated voltage | 3.63 VDC +10%/-1% | ||
Current consumption | 1.25 A | |||
Environmental resistance | Ambient temperature | 0 to 40°C 32 to 104°F | ||
Relative humidity | Max. 80% RH (no condensation) | |||
Weight | Approx. 600 g 21.18 oz (with battery inserted) | |||
*1 Refer to ISO 10360-2 (in the range of 3980 × 2500 × 1500 mm 156.69" × 98.43" × 59.06" and when the operating ambient temperature is 20°C ±1°C 68.0°F ±1.8°F; L represents the measurement length (Unit: mm inch)). | ||||