Wide Area CMM
WM-6000 series
Laser-scanning probe WM-P6200
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | WM-P6200 | |||
Scanning system accuracy | ±(50 + 5 L/1000) µm*1 | |||
Repeatability | 0.025 mm 0.001" *2 | |||
Working distance | 300 mm 11.81" | |||
Depth of field | ±100 mm ±3.94" | |||
Scan speed | Up to 2.4 million points per second | |||
Laser classification | 2 M | |||
Display | Display method | 3.5-inch transmissive TFT color LCD | ||
Resolution | 640 × 480 pixels | |||
Touch panel | Analog resistive | |||
Power supply | Supplied from dedicated cable | |||
Ratings | Power voltage | 24 VDC | ||
Current consumption | 1 A | |||
Environmental resistance | Ambient temperature | 0 to 40°C 32 to 104°F | ||
Relative humidity | Max. 80% RH (no condensation) | |||
Weight | Approx. 1 kg 2.20 lb | |||
*1 Refer to VDI/VDE 2634 Part 3 (at 20°C ±1°C 68.0°F ±1.8°F; L represents the measurement length (Unit: mm inch)). | ||||