High Performance Compact 1D and 2D Code Reader
SR-750 series
Lens attachment SR-75L6
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-75L6 | |||
Type | With 600 mm 23.62" lens | |||
Reading specifications | Minimum resolution | 2D | 0.5 mm 0.02" | |
Barcode | 0.33 mm 0.013" | |||
Reading distance (typical examples) | DataMatrix QR | 460 to 690 mm | ||
Barcode | 400 to 760 mm | |||
Focal distance | 600 mm 23.62" | |||
Field of view (at focal distance) | 165 x 106 mm 6.50" x 4.17" | |||
Weight | Approx. 10 g | |||