Scan Tunnel System
ST series
IPC with built-in analysis software SR-RT1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-RT1 | |||
Type | IPC with built-in analysis software for scan tunnels | |||
Primary memory | Memory | 8 GB | ||
Storage | 1 TB SSD | |||
External materials | Fanless, aluminum extrusions, steel | |||
Input/output parts | USB | Four USB 3.0 ports | ||
Display | One HDMI Display port | |||
Serial | 2 ports, RS-232C/RS-422A | |||
Ethernet | Two Gbps LAN ports, one 480 Mbps LAN ports | |||
Other | Switch | One power button | ||
DC power supply | 3-pin European terminal | |||
Ratings | Power voltage | 12 to 24 VDC | ||
Current consumption | 6 to 3 A | |||
Environmental resistance | Enclosure rating | IP54 | ||
Ambient temperature | 0 to +45°C 32 to +113°F | |||
Relative humidity | Less than 85% RH (no condensation) | |||
Storage temperature | −10 to +50°C 14 to +122°F | |||
Storage relative humidity | Less than 85% RH (no condensation) | |||
External dimensions L × W × H (mm inch) | 105 × 170 × 57 4.13" × 6.69" × 2.24" | |||
Certifications | UL, FCC, ICES, NOM, BSMI, KC, CE, UKCA | |||
Weight | 1.3 kg 2.87lb (1.7 kg 3.75 lb: Including mounting bracket) | |||