Touch Panel Display
VT5 series
12" TFT color touch panel display VT5-X12
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VT5-X12 | |||
General specifications | Current consumption. | 1400 mA or less | ||
Power voltage | 24 VDC ±20% | |||
Vibration resistance | Intermittent vibration | Frequency: 5 to 9 Hz | Half amplitude: 3.5 mm 0.14"*1 | |
Frequency: 9 to 150 Hz | Acceleration: 9.8 m/s2 32.2'/s2*1 | |||
Continuous vibration | Frequency: 5 to 9 Hz | Half amplitude: 1.75 mm 0.07"*1 | ||
Frequency: 9 to 150 Hz | Acceleration: 4.9 m/s2 16.1'/s2*1 | |||
Structure | Construction with IP65F or equivalent dust and water drop protection only for the front operating part of the panel embedded type *2 | |||
Overvoltage category | I | |||
Pollution degree | 2 | |||
Noise resistance | 1500 Vp-p or more, Pulse duration: 1 μs, 50 ns (based on noise simulator) | |||
Withstand voltage | 1500 VAC for one minute (between power terminal and housing) | |||
Insulation resistance | 50 MΩ or more (between power terminal and housing, with 500 VDC megohmmeter) | |||
Operating environment | No dust, corrosive gases, or other harmful substances present | |||
Ambient operating temperature | 0 to 50°C 32 to 122°F*3 | |||
Ambient operating humidity | 20 to 85% (no condensation)*4 | |||
Storage ambient temperature | −20 to +60°C -4 to +140°F (no freezing) | |||
Ambient storage humidity | 20 to 85% (no condensation)*4 | |||
Weight | Approx. 2200 g | |||
Performance specifications | Displaypanel | Display elements | TFT LCD | |
Display color | 16 million colors | |||
Number of dots | W1024 × H768 dots | |||
Active display area | W245.8 × H184.3mm 9.68" × 7.26" | |||
Data backup | Screen data | Flash ROM | ||
Recording data | SRAM, Backup: Primary lithium battery (Service life: 5 years or more at 25°C 77°F) | |||
RGB input | Display colors | 16 million colors | ||
Signal type | Analog RGB | |||
Vertical synchronization frequency | XGA (1024 × 768): 60 Hz | |||
DVI-D output | Signal type | DVI-D | ||
Vertical synchronization frequency | 60 Hz | |||
Output resolution | Full HD*5: W1920 × H1080 dots | |||
Backlightlamp | System | White LED (Non-replaceable) | ||
Service life (normal temperature andhumidity) | Approx. 50,000 hours | |||
Touchswitch | System | Analog resistive | ||
Operating force | 0.98 N or less | |||
Life-span | 1 million operations or more | |||
Screen data internal memory | Memory capacity | 256 MB | ||
Calendar timer | Accuracy: ±40 seconds per month at 25°C 77°F, Backup: Primary lithium battery (Service life: 5 years or more at 25°C 77°F) | |||
*1 Compliant with JIS B3502,IEC 61131-2 | ||||