AC Servo Systems SV2 series

A High-performance AC Servo System With MECHATROLINK-Ⅲ Compatibility

  • Built-in high-resolution 22-bit encoder
  • IEC 61508 SIL3 conformity
  • All motors conform to IP67*

*Excluding connector and axis through-hole area

SV2 series - AC Servo Systems

High spec motors featuring intuitive programming.

Features

Built-in High-resolution 22-Bit Encoder

Due to significantly higher accuracy with 22-bit encoder resolution which is 4 times that of conventional products and roughly 4200000 pulses per rotation, positioning accuracy has been greatly improved, allowing for even smoother operation.

IEC 61508 SIL3 Conformity

KV-X MOTION complies with IEC 61800-5-2 (STO), ISO 13849-1 (PLe), and IEC 61508 (SIL3). This makes safety system construction simple.

  • 1
    Emergency stop signal
  • 2
    Safety controller
  • 3
    STO signal
  • 4
    EDM output
  • 5
    STO terminal

All Motors Conform to IP67*

All servo motor models comply with the IP67 and can be used with confidence even in harsh environments.

*Excluding connector and axis through-hole area