Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Controls
          4. PLC
          5. Super-small Programmable Logic Controller with Built-in Display
          6. Models
          7. Base Unit, DC Type, 6 Inputs and 4 Relay Outputs

          Super-small Programmable Logic Controller with Built-in DisplayVisual KV series

          Base Unit, DC Type, 6 Inputs and 4 Relay Outputs

          KV-10DR

          [Discontinued model]

          This model has been discontinued.

          Compliance with the certification standard is ensured as of the time of shipment from our company.

          To contact us:

          SPECIFICATIONS

          Select Language

          Model

          KV-10DR

          Type

          DC power supply type base unit

          Input power supply voltage

          Base unit

          24 VDC (+ 10%, -20%)

          Allowable instantaneous outage time

          Less than 2 ms

          General specifications

          Internal current consumption (24 VDC conversion value)

          Base unit

          100mA or less

          Expansion unit

          KV-E4X 20mA or less KV-E8X 25mA or less KV-E16X 35mA or less KV-E4T 25mA or lessKV-E8T (P) 40mA or less KV-E16T 60mA or less KV-E4R 40mA or less KV-E8R 70mA or lessKV-E16TP 70mA or less KV-E4XT (P) 30mA or less KV-E4XR 45mA or less KV-E16R 110mA or less

          Other

          Operator panel KV-D20: 60 mA or less KL link adapter KL-N10V: 35 mA or less Programming console KZ-P3: 65 mA or less

          Environmental resistance

          Operating temperature range

          0 to 50°C 32 to 122°F (no freezing), 0 to 45°C 32 to 113°F (KZ-P3)

          Operating ambient humidity

          35 to 85% RH (no condensation)

          Ambient temperature for storage

          -20 to 70°C -4 to 158°F (no freezing)

          Withstand voltage

          1,500 VAC for 1 minute (between the power supply terminal and the I/O terminals and between all the external terminals and the case)

          Noise resistance

          1,500 Vp-p or more, pulse width: 1 µs, 50 ns (by way of a noise simulator), conforms to EN standards (EN 61000-4-2/-3/-4/-6)

          Shock resistance

          Conforms to JIS C 0041, 150 m/s2 (15 G), operating time: 11 ms, 2 times in each of the 3 axial directions

          Weight

          Base unit

          Approx 150g

          Insulation resistance

          50 MΩ or more (tested with a 500 VDC megger, between the power supply terminal and the input terminal and between all the external terminals and the case)

          Environmental resistance

          Ambient operating atmosphere

          Minimal amount of dust and corrosive gas present

          Weight

          Expansion unit

          KV-E4X: Approx 80 g, KV-E8X: Approx 100 g, KV-E16X: Approx 130 g, KV-E4T: Approx 80 g, KV-E8T (P): Approx 100 g, KV-E16T (P): Approx 130 g, KV-E4R: Approx 100 g, KV-E8R: Approx 130 g, KV-E16R: Approx 190 g, KV-E4XT (P): Approx 100 g, KV-E4XR: Approx 120 g

          Other

          KZ-P3 Approx 230g KV-D20 Approx 160g KL-N10V Approx 80g

          Vibration resistance

          Intermittent vibration

          Frequency: 10 to 57 Hz

          Amplitude: 0.075 mm*1

          Frequency: 57 to 150 Hz

          Acceleration: 9.8 m/s2*1

          Continuous vibration

          Frequency: 10 to 57 Hz

          Amplitude: 0.035 mm*1

          Frequency: 57 to 150 Hz

          Acceleration: 4.9 m/s2*1

          *1 Conforms to JIS B 3502, IEC61131-2
          Number of sweeps: 10 times respectively in the X, Y, and Z directions, 80 minutes

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Controls