Super-small Programmable Logic Controller with Built-in Display
Visual KV series
Recommended Replaceable Products: Base Unit, DC power supply type, Input 24 points/output 16 points, transistor (sink) output - KV-N40DT
Contact Us: 1-888-539-3623 Inquiry form
Base unit, DC type, 24 Inputs and 16 Transistor (Sink) Outputs KV-40DT
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | KV-40DT  | |||
Type  | DC power supply type base unit  | |||
Input power supply voltage  | Base unit  | 24 VDC (+ 10%, -20%)  | ||
Allowable instantaneous outage time  | Less than 2 ms  | |||
General specifications  | Internal current consumption (24 VDC conversion value)  | Base unit  | 120mA or less  | |
Expansion unit  | KV-E4X 20mA or less KV-E8X 25mA or less KV-E16X 35mA or less KV-E4T 25mA or lessKV-E8T (P) 40mA or less KV-E16T 60mA or less KV-E4R 40mA or less KV-E8R 70mA or lessKV-E16TP 70mA or less KV-E4XT (P) 30mA or less KV-E4XR 45mA or less KV-E16R 110mA or less  | |||
Other  | Operator panel KV-D20: 60 mA or less KL link adapter KL-N10V: 35 mA or less Programming console KZ-P3: 65 mA or less  | |||
Environmental resistance  | Operating temperature range  | 0 to 50°C 32 to 122°F (no freezing), 0 to 45°C 32 to 113°F (KZ-P3)  | ||
Operating ambient humidity  | 35 to 85% RH (no condensation)  | |||
Ambient temperature for storage  | -20 to 70°C -4 to 158°F (no freezing)  | |||
Withstand voltage  | 1,500 VAC for 1 minute (between the power supply terminal and the I/O terminals and between all the external terminals and the case)  | |||
Noise resistance  | 1,500 Vp-p or more, pulse width: 1 µs, 50 ns (by way of a noise simulator), conforms to EN standards (EN 61000-4-2/-3/-4/-6)  | |||
Shock resistance  | Conforms to JIS C 0041, 150 m/s2 (15 G), operating time: 11 ms, 2 times in each of the 3 axial directions  | |||
Weight  | Base unit  | Approx 280g  | ||
Insulation resistance  | 50 MΩ or more (tested with a 500 VDC megger, between the power supply terminal and the input terminal and between all the external terminals and the case)  | |||
Environmental resistance  | Ambient operating atmosphere  | Minimal amount of dust and corrosive gas present  | ||
Weight  | Expansion unit  | KV-E4X: Approx 80 g, KV-E8X: Approx 100 g, KV-E16X: Approx 130 g, KV-E4T: Approx 80 g, KV-E8T (P): Approx 100 g, KV-E16T (P): Approx 130 g, KV-E4R: Approx 100 g, KV-E8R: Approx 130 g, KV-E16R: Approx 190 g, KV-E4XT (P): Approx 100 g, KV-E4XR: Approx 120 g  | ||
Other  | KZ-P3 Approx 230g KV-D20 Approx 160g KL-N10V Approx 80g  | |||
Vibration resistance  | Intermittent vibration  | Frequency: 10 to 57 Hz  | Amplitude: 0.075 mm*1  | |
Frequency: 57 to 150 Hz  | Acceleration: 9.8 m/s2*1  | |||
Continuous vibration  | Frequency: 10 to 57 Hz  | Amplitude: 0.035 mm*1  | ||
Frequency: 57 to 150 Hz  | Acceleration: 4.9 m/s2*1  | |||
*1 Conforms to JIS B 3502, IEC61131-2  | ||||