3-Axis Fiber Laser Marker
MD-F series
Recommended Replaceable Products: 3-Axis Fiber Laser Marker (Standard area) - MD-F3200
Contact Us: 1-888-539-3623 Inquiry form
3-Axis Fiber Laser Marker (Standard area) MD-F3100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MD-F3100 | |||
Console (sold separately) | MC-P1 | |||
Marking method | XYZ 3-Axis simultaneous scanning method | |||
Marking laser | Type | Yb: fiber laser, Class 4 laser product (IEC 60825-1, JIS C6802, FDA [CDRH] Part 1040.10*1) | ||
Wavelength | 1090 nm | |||
Output | 30 W | |||
Pulse frequency | 60 to 120 kHz | |||
Guide laser/Working distance pointer | Semiconductor laser, wavelength: 655 nm, output: 1.0 mW, Class 2 laser product (IEC 60825-1, JIS C6802, FDA [CDRH] Part 1040.10*1) | |||
Marking area | 120 x 120 x 42 mm 4.72" x 4.72" x 1.65" | |||
Standard working distance (±variable width) | 168 mm (± 21 mm) 6.614"(± 0.827") | |||
Marking resolution | 2 µm 0.08 Mil | |||
Scan speed | 12000 mm 472.44/s max. | |||
Character type | Font | KEYENCE original font (numerical value, alphabet, katakana, hiragana, and kanji)/user font/true type font | ||
Barcode | CODE39/ITF/2of5/NW7 (CODABAR)/JAN/EAN/UPC/CODE128 | |||
2D code | QR code/micro QR code/DataMatrix (ECC200/GS1 DataMatrix) | |||
GS1 DataBar | GS1 DataBar Truncated/GS1 DataBar Truncated CC-A/GS1 DataBar Stacked/GS1 DataBar Stacked CC-A/GS1 DataBarLimited/GS1 DataBar Limited CC-A | |||
Logo image | Custom font, logo (CAD) data BMP/JPEG/PNG/TIF | |||
Machinery operation | Fixed point/straight line/dashed line/oval | |||
Marking conditions | Workpiece style | Stationary marking/movement marking (constant speed/encoder) | ||
Character size (marking height/width) | 0.1 to 120 mm 0.004" to 4.72" | |||
No. of registered programs | 2000 settings max. | |||
No. of program blocks | 256 blocks | |||
I/O (Input/output) | Terminal block input and output/MIL connector input and output | |||
Interface | RS-232C, RS-422A, USB 2.0,*2 Ethernet (100BASE-TX/10BASE-T) | |||
CF memory card slot | Compact flash memory card*3 | |||
Head installation direction | All directions | |||
Head cable length | 4 m 13.12' | |||
Cooling method | Controller: forced air cooling, head: natural air cooling | |||
Rated voltage and power consumption | Single-phase 100 to 120/200 to 240 VAC ±10 %, 50/60 Hz, Max. 550 VA | |||
Environmental resistance | Enclosure rating | IP64 (Head) | ||
Pollution degree | 2 | |||
Overvoltage category | II | |||
Ambient temperature for storage | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Ambient temperature | 0 to +40 °C 32 to 104 °F | |||
Ambient humidity for storage | 30 to 85 % RH (No condensation) | |||
Relative humidity | ||||
Weight | Controller: 27.0 kg | |||
*1 The laser classification is implemented based on IEC 60825-1 in accordance with the requirements of FDA [CDRH] Laser Notice. | ||||