3-Axis UV Laser Marker
MD-U series
3-Axis UV Laser Marker (Wide area) MD-U1020C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MD-U1020C | |||
Type | Marking unit (controller + head) Wide area | |||
Console | MC-P1 (sold separately) | |||
2D code reader add-in | MD-XAD1/MD-XAD1A (sold separately) | |||
Marking style | XYZ 3-Axis simultaneous scanning method | |||
Marking laser | Type | YVO4 laser, Class 4 Laser Product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10) *1 | ||
Wavelength | 355 nm | |||
Output | 3 W/40 kHz (output at focal point: 2.5 W) | |||
Q-switch frequency | CW (continuous wave), 40 to 400 kHz | |||
Guide laser / working distance pointer | Semiconductor laser, wavelength: 655 nm, output: 1.0 mW, Class 2 Laser Product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part1040.10) *1 | |||
Marking area | 330 x 330 x 42 mm 12.99" x 12.99" x 1.65" | |||
Standard working distance (±variation width) | 300 mm (±21 mm) 11.81" (±0.83") | |||
Marking resolution | 5 µm | |||
Scan speed | Max. 8,000 mm/s 314.96"/s | |||
Character type | Font | KEYENCE original font (numbers, letters, katakana, hiragana, kanji), user font, TrueType font, OpenType font*2 | ||
Barcode | CODE39, ITF, 2of5, NW7 (Codabar) , JAN, CODE128, EAN, UPC-A, UPC-E, CODE93 | |||
2D code | QR code, micro QR code, DataMatrix (ECC200/GS1 DataMatrix) | |||
GS1 DataBar | GS1 DataBar, GS1 DataBar CC-A, GS1 DataBar Stacked, GS1 DataBar Stacked CC-A, GS1 DataBar Limited, GS1 DataBar Limited CC-A, GS1 DataBar Truncated, GS1 DataBar Truncated CC-A | |||
Logo image | Custom character font and logo (DXF) data, BMP/JPEG/PNG/TIFF | |||
Marking conditions | Marking style | Stationary marking, Moving marking (constant, encoder) | ||
Character size (height × width) | 0.01 to 330 mm 0.004" to 12.99" | |||
Number of registered programs | 2,000 max. | |||
Number of blocks | 256 | |||
Input / Output | Terminal block I/O, MIL connector I/O, contactor control I/O | |||
Interface | RS-232C, USB2.0, Ethernet (100BASE-TX/10BASE-T) *3 | |||
Marking unit installation direction | All directions | |||
Marking unit cable length | 4.3±0.1 m 14.1' ±4" | |||
Cooling method | Forced air cooling | |||
Overvoltage category | II | |||
Pollution degree | 2 | |||
Enclosure rating | IP64 (marking head) | |||
Rated voltage and power consumption | 100 to 240 VAC ±10%, 50/60 Hz | |||
Environmental resistance | Ambient temperature | 0 to + 40 °C 32 °F to 104 °F | ||
Ambient temperature for storage | − 10 to + 60°C 14°F to 140°F (no freezing) | |||
Ambient humidity for storage | Up to 85% RH (no condensation) | |||
Relative humidity | ||||
Weight | Controller: 23.5 kg | |||
Compatible regulations | EU directive (EMC directive, low-voltage directive, RoHS directive) , EN standard (EN 55011, EN 61010-1, EN 60825-1, EN 61000-6-2, EN 50581) , CSA and UL standards (CAN/CSA C22.2 No. 61010-1, UL 61010-1) , North America regulations (FCC Part 15B, ICES-001 Class A) | |||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. | ||||