3-Axis UV Laser Marker
MD-U series
3-Axis UV Laser Marker Controller MD-U2000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MD-U2000 | |||
Type | Controller | |||
Marking laser | Output | MD-U2010,MD-U2020,MD-U2050: 3 W/40 kHz (output at contact point: 2.5 W) | ||
Q-switch frequency | CW (continuous oscillation), 40 to 400 kHz | |||
Laser class | Marking laser | YVO4 laser wavelength: 355 nm class 4 laser product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10)*1 | ||
Distance measurement laser | Semiconductor laser wavelength: 683 nm output: 5.0 mW class 3R laser product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10)*1 | |||
Guide laser | Semiconductor laser wavelength: 655 nm output: 1.0 mW class 2 laser product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10)*1 | |||
Marking area | MD-U2010,MD-U2510: 125 × 125 × 42 mm 4.92"×4.92"×1.65" | |||
Standard working distance (±variation width) | MD-U2010,MD-U2510: 189 mm 7.44" (± 21 mm ± 0.83") | |||
Marking method | XYZ 3-axis simultaneous scanning method | |||
Marking method | XY scanner | Digital galvo scanner | ||
Z scanner | Linear motor | |||
Optional models | 3D marking | MD-AD-3D | ||
Built-in camera alignment | MD-AD-XYT | |||
Autofocus | MD-U2010,MD-U2020,MD-U2510,MD-U2520: MD-AD-ZT | |||
Built-in 2D code reader | MD-AD-2DR/MD-AD-2DRA (corresponding standard ISO/IEC TR 29158 (AIM DPM-1-2006)) | |||
Handheld console | MC-P1 | |||
Laser safety module | MD-C2BU | |||
PC software | MB-PH1 (Marking Builder Plus/Marking Diagnostic Tool)*2 | |||
Built-In Camera | Image sensor | CMOS image sensor (2.3 megapixels) | ||
No. equipped | MD-U2010,MD-U2020,MD-U2510,MD-U2520,MD-U2530: 2 (full-view camera/coaxial camera) | |||
Built-in light source | High-intensity green LED | |||
Built-in power meter | Thermopile | |||
Logging function | Internal operation/terminal block/communication/error/operating information/built-in camera image | |||
Character type | Font | Original Font/User Font/TrueType Font/OpenType Font*3 | ||
Barcode | CODE39/ITF/2of5/NW7 (CODABAR)/JAN/CODE128/EAN/UPC-A/UPC-E/CODE93/GS1 DataBar | |||
2D code | QR Code/Micro QR Code/DataMatrix (ECC200/GS1 DataMatrix/DMRE) | |||
Logo image | DXF/BMP/JPEG/PNG/TIFF | |||
Appearance | Plane, 3D shapes (slope, cylinder, cone, sphere, 3DCAD (STL))*4 | |||
Work state | Stationary/moving (constant velocity, encoder/rotary marking) | |||
Input / Output | Terminal block input and output/MIL connector input and output/Laser safety module control input and output*5 | |||
Interface | RS-232C/USB2.0/Ethernet (100BASE-TX)*6 | |||
Marking unit cable length | 4.6 ± 0.1 m 15.1' ± 0.3' | |||
Enclosure rating | IP2X (controller part) | |||
Rated voltage and power consumption | Single phase 100 to 240 VAC ±10%, 50/60 Hz, Max. 650 VA | |||
Environmental resistance | Ambient temperature for transport/storage | -10 to 60°C 14 to 140°F (no freezing) | ||
Ambient temperature | 0 to 40°C 32 to 104°F | |||
Ambient temperature for transport/storage | Max. 85% RH (no condensation) | |||
Relative humidity | ||||
Weight | Controller: 9.7 kg 21.38 lb | |||
Compatible regulations | EU Directives (EMC Directive, Low Voltage Directive, RoHS Directive) / EN Standards (EN61010-1, EN60825-1, EN62471, EN55011, EN61000-6-2, EN63000) / CSA Standards and UL Standards (CAN/CSA C22.2 No. 61010-1, UL61010-1) / North American Standards (FCC Part 15B, ICES-001 Class A) / China RoHS/UKCA | |||
*1 Classification performed based on IEC60825-1 standards in accordance with FDA (CDRH) Laser Notice | ||||