Laser-scanning probe relay unit WM-RU

WM-RU - Laser-scanning probe relay unit

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

WM-RU

Power supply

Battery

Dedicated lithium ion battery pack

Continuous usage time

Approx. 2 hours

Ratings

AC adapter connected

Rated voltage

24 VDC

Current consumption

1.6 A

Battery operation

Rated voltage

14.4 V

Current consumption

2.7 A

Environmental resistance

Ambient temperature

0°C to +40°C

Relative humidity

Max. 80%RH (no condensation)

Weight

Approx. 730 g (with battery inserted)

Data Sheet (PDF) Other Models