Image Dimension Measurement System
IM-7000 series
Recommended Replaceable Products: 200 mm square stage Model incorporating programmable ring-illumination/light probe unit - IM-8020
Contact Us: 1-888-539-3623 Inquiry form
Measurement Head IM-7020
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IM-7020 | |||
Type | Head | |||
Image sensor | 1” 6.6 mega pixel monochrome CMOS | |||
Display | 10. 4” LCD monitor (XGA: 1024 × 768) | |||
Receiver lens | Double telecentric lens | |||
Image | Field of view | Wide-field measurement mode: 200 mm × 200 mm 7.87 × 7.87" (4x R50) | ||
Minimum display unit | 0.1 µm | |||
Repetition accuracy | W/o stage movement | Wide-field measurement mode: ±1 µm | ||
With stage movement | Wide-field measurement mode: ±2 µm | |||
Measurement accuracy (±2σ) | W/o binding | Wide-field measurement mode: ±5 µm *1 | ||
With binding | Wide-field measurement mode: ± (7+0.02 L) µm*3 | |||
Light probe | Measurable area (XY) | 90 × 90 mm 3.54 × 3.54" | ||
Maximum measurement depth | 30 mm 1.18" | |||
Light probe diameter | ø3 mm ø0.12" | |||
Measuring force | 0.015 N | |||
Repeatability | ±2 µm*5 | |||
Measurement accuracy | ± (8+0.02 L) µm*6 | |||
External remote input | Non-voltage input (with and without contact) | |||
External output | OK/NG/FAIL/MEAS | PhotoMos output | ||
Interface | LAN | RJ-45 (10BASE-T/100BASE-TX/1000BASE-T) | ||
USB 3.1 | 4 ports (rear: 4) | |||
USB 2.0 series A | 2 ports (front: 2) | |||
Record | Hard disk drive | 500GB | ||
Illumination system | Transparent | Telecentric transparent illumination | ||
Ring | Four division, multi-angle illumination (electric) | |||
XY stage | Moving range | 100 × 100 mm 3.94 × 3.94" (electric) | ||
Withstand load | 5 kg | |||
Z stage | Moving range | 75 mm 2.95" (electric) | ||
Power supply | Power voltage | 100 to 240 VAC 50/60 Hz | ||
Power consumption | 430 VA or lower | |||
Environmental resistance | Pollution degree | 2 | ||
Overvoltage category | II | |||
Ambient temperature | +10 to +35 °C 50 to 95 °F | |||
Relative humidity | 20 to 80 % RH (No condensation) | |||
Weight | Approx. 31 kg | |||
*1 In the range of ø80 mm ø3.15", within the operating ambient temperature range of +23°C ±1°C +73.4°F ±1.8°F at the focused focal point position | ||||