High-Speed, High-Accuracy CCD Laser Displacement Sensor
LK-G3000 series
Sensor Head: Multi-Purpose, Wide beam LK-G87
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-G87 | |||
Reference distance | Diffused reflection: 80 mm 3.15", Specular reflection: 75.2 mm 2.96"(Specular reflection) | |||
Measuring range | Diffused reflection: ±15 mm ±0.59", Specular reflection: ±14 mm ±0.55"*1*2 | |||
Light source | Type | Red semiconductor laser | ||
Wavelength | 655 nm (visible light) | |||
Laser Class | Class II (FDA CDRH 21CFR PART1040.10) | |||
Output | 0.95 mW | |||
Spot diameter (at reference distance) | Approx. 70 x 1,100 µm | |||
Linearity | ±0.05 % of F.S. (F.S.= ±15 mm ±0.59")*3 | |||
Repeatability | 0.2 µm 0.000008"*4 | |||
Sampling frequency | 20 / 50 / 100 / 200 / 500 / 1,000 µs (Selectable from 6 levels) | |||
LED display | Near the center of the measurement: Green lights | |||
Temperature characteristics | 0.01 % of F.S./°C (F.S.= ±15 mm ±0.59") | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529) | ||
Ambient light | Incandescent lamp or Fluorescent lamp: 10,000 lux max. | |||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Aluminum die-cast | |||
Weight | Approx. 380 g (including the cable) | |||
*1 The range is obtained by measuring KEYENCE's standard target (ceramic). |