CCD Laser Displacement Sensor
LK series
Recommended Replaceable Products: Confocal Displacement Sensor - CL-3000 series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head, Wide Spot LK-081
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-081 | |||
Type | Sensor head Standard Sensor head | |||
Reference distance | 80 mm 3.15" | |||
Measuring range | ±15 mm ±0.59" | |||
Light source | Type | Visible red semiconductor laser | ||
Wavelength | 670 nm | |||
Output | 0.95 mW | |||
Laser | FDA (CDRH) 21CFR Part 1040.10 | Class 2 Laser Product | ||
IEC 60825-1 | ||||
Spot diameter (at standard distance) | Approx. 70 µm | |||
Linearity | ±0.1% of F.S. *1 | |||
Repeatability | 3 µm *2 0.000119" | |||
Analog output | Voltage output | ±5 V | ||
Impedance | 100 Ω | |||
Current output | 4 to 20 mA (Applicable load: 350 Ωmax.) | |||
Alarm output | NPN: 100 mA max. (40 V max.) (N.C.), Residual voltage: 1 V max. | |||
Sampling cycle | 1,024 µs | |||
Other functions | Auto-zero, analog output holding when an alarm occurs, gain switching, response switching, span and shift adjustment of mirror surface measurement mode, changing the sampling cycle | |||
Temperature characteristics | 0.01% of F.S./°C | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Maximum current consumption | 400 mA max. | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient light | Incandescent or fl uorescent lamp: 10,000 lux max. | |||
Ambient temperature | 0 to +50 °C 32 to 122 °F (No condensation) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Aluminum die-cast | |||
Weight | Approx. 385 g (including cable) | |||
*1 Linearity was obtained using KEYENCE's standard target (Zirconia block gauge: LK-031/036, LK-081/086, LK-011, White ceramic block gauge: LK-503). | ||||