Surface Scanning Laser Confocal Displacement Meter
LT-9000 series
Recommended Replaceable Products: Ultra High-Speed/High-Accuracy Laser Displacement Sensor - LK-G5000 series
Contact Us: 1-888-539-3623 Inquiry form
Surface Scanning Laser Confocal Displacement Meter LT-9000 series
The LT-9000 Series sensors combine the benefits of surface scanning with a confocal setup, providing high-resolution displacement measurement. These displacement meters utilize a tiny beam spot of just ø2 µm (ø0.000079"), that traverses the surface to produce stable results on microscopic targets and features. Surface scanning enables high-accuracy measurement of tilted or rough surfaces, while the confocal design improves reliability for thin films, making the LT-9000 Series ideal for any application where high performance is required. The built-in camera captures clear images of the surface, making it easy to identify the measurement location and align the sensor appropriately.
Features
- High-Accuracy Surface Scanning Method
- Excellent resolution of 0.01 Mil (0.3 µm)
- Quick and easy setup functions
- Multiple measurement modes for a wide range of applications
RECOMMENDED
Latest Technology
High-precision Measurement on Any Material or Surface
- Ultra-compact and lightweight
- Advanced environmental resistance
- High-Precision Measurement on Any Material or Surface