Surface Scanning Laser Confocal Displacement Meter
LT-9000 series
Recommended Replaceable Products: Confocal Displacement Sensor - CL-3000 series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head, without Camera Function LT-9010
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LT-9010 | |||
Measurement range | ±0.3 mm ±0.01" | |||
Reference distance | 6 mm 0.24" | |||
Light source | Type | Red semiconductor laser | ||
Wavelength | 655 nm | |||
Output | 170 µW (JIS) | |||
Laser Class | Class 1 (JIS) | |||
Spot diameter | Approx. ø2 µm ø0.000079" | |||
Scan width/interval | 0 to 1100 µm 0 to 0.0433" (6 steps)/1 to 10 µm 0.000039 to 0.000394" (4 steps) | |||
Resolution | 0.01 µm *1 | |||
Linearity | ±0.5 % of F.S.*1 | |||
Sampling cycle | 640 µs to 356 ms (14 levels)*2 | |||
Microscopefunction | Function presence/absence | N/A | ||
Microscope function | Field of view | ― | ||
Type | ||||
Illumination light source | ||||
Temperature characteristics (20 to 30°C (68 to 86°F)) | ±0.5% of F.S. | |||
Environmental resistance | Ambient light | Incandescent lamp/Fluorescent lamp: 10,000 lux max. | ||
Ambient temperature | 0 to +35 °C 32 to 95 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 400 g | |||
*1 Using a specular-reflective object as a target with the displacement mode, the scanning width/interval set to 120 µm/2 µm and the averaging measurements set to 8. | ||||