Surface Scanning Laser Confocal Displacement Meter
LT-9000 series
Recommended Replaceable Products: Confocal Displacement Sensor - CL-3000 series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head, Not Subject to Export Control, without Camera Function LT-9031
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LT-9031 | |||
Type | Long-range | |||
Measurement range | ±1.0 mm ±0.04" | |||
Reference distance | 30 mm 1.18" | |||
Light source | Type | Red semiconductor laser | ||
Wavelength | 655 nm | |||
Output | 170 µW (IEC 60825-1) /3.0 µW (FDA (CDRH) Part 1040.10) | |||
Laser Class | Class IIa Laser Product (FDA (CDRH) Part 1040.10) | |||
Spot diameter | Approx. ø7 µm ø0.000276" | |||
Scan width/interval | 0 to 560 µm 0 to 0.022" (6 steps)/ | |||
Resolution | 0.3 µm 0.000012"*1 | |||
Linearity | ±0.3% of F.S.*1 | |||
Sampling cycle | 640 µs to 187 ms (14 steps)*2 | |||
Display | Minimumdisplayable unit | 0.1 µm *3 | ||
Display range | ±9999.99 µm | |||
Microscopefunction | ― | |||
Display cycle | 10 times/sec.*4 | |||
Terminal block | Analog output | ±10 V x 2 outputs, output impedance: 100 Ω | ||
Timing input | Non-voltage input | |||
Reset input | ||||
Auto-zero input | ||||
Monitor dedicated power supply | 24 VDC*5 | |||
Control I/O | Judgment mode | 3-step limits output | For OUT1 and OUT2, and NPN open collector output*6 | |
Binary mode | Binary output | Measured data output (21 bits), OUT1/OUT2/PROFILE selectable | ||
Strobe output | NPN open collector output*6 | |||
Binary selector output | ||||
Binary selection input | Non-voltage input*6 | |||
Stability output | NPN open collector output | |||
Laser remote input | Non-voltage input | |||
Program switching input | Non-voltage input x 3 inputs | |||
RS-232C interface | Measured data output and control I/O (Selectable up to baud rate 115200 bps.) | |||
Video output | NTSC compliant (PIN connector) | |||
Microscopefunction | Function presence/absence | N/A | ||
Microscope function | Field of view | ― | ||
Type | Unavailable | |||
Illumination light source | ― | |||
Main functions | Displacement mode | Distance measurement, Transparent object thickness | ||
Profile mode | –*7 | |||
Common | Light intensity accumulation, Microscope (LT-9501H, LT-9501HSO (5654) only), Tolerance | |||
Temperature characteristics (20 to 30°C (68 to 86°F)) | ±0.25% of F.S. | |||
Rating | Power voltage | 100 to 240 VAC ±10 %, 50/60 Hz | ||
Power consumption | 110VA or less | |||
Environmental resistance | Pollution degree | 2 | ||
Overvoltage category | II | |||
Ambient light | Incandescent lamp/Fluorescent lamp: 10,000 lux max. | |||
Ambient temperature | 0 to +35 °C 32 to 95 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 500 g | |||
*1 The value when the measurement target is a mirrored surface object measured in displacement mode, scan width/interval 120 µm 0.004725"/2 µm 0.000079", and 8-times average | ||||