High-speed 2D Laser Profiler
LJ-V7000 series
Controller LJ-V7001
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-V7001 | |||
Number of connectable sensors | Max. 2 units | |||
Display | Minimum | 0.1 µm, 0.00001 mm2, 0.01° | ||
Maximum display range | ±9999.99 mm 393.7", ±9999.99 mm2 | |||
Input terminal block | Laser remote interlock input | No-voltage input*1 | ||
Input | Encoder input | NPN open collector output/PNP open collector output (5V / 12V / 24V) line driver output | ||
Input terminal block | Trigger input | No-voltage input*1 | ||
Timing 1,2 input | ||||
Auto-zero 1,2 input | ||||
Input | Reset 1, 2 input | |||
Input terminal | Start measurement/stop input | |||
Start storage/stop input | ||||
Clear memory input | ||||
Laser OFF input | ||||
Program switch input | No-voltage input x 4 inputs*1 | |||
Output terminal block | Analog voltage output | ±10 V x 2 outputs, Output impedance: 100 Ω | ||
Output | OUT comparator output | NPN open collector output x 12 outputs*2 | ||
Strobe output | NPN open collector output*2 | |||
Disable trigger output | ||||
Memory FULL output | ||||
Ready output | ||||
Output terminal block | Error output | NPN open collector output (N.C.)*2 | ||
PC interface | Ethernet | 1000BASE-T/100BASE-TX*3 | ||
USB | USB 2.0 high speed compliant (USB 1.1 Full-SPEED compatible)*3 | |||
RS232C | Measurement data output and control I/O (Can select a baud rate of up to 115,200 bits/s) | |||
Rating | Power voltage | 24 VDC ±10 %, including Ripple (P-P) | ||
Current consumption | 1.3 A or less when connected to 1 head | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 85% RH or less (no condensation) | |||
Weight | Approx. 1,500 g | |||
*1 The rating for non-voltage input is up to 1 V for ON voltage and up to 0.6 mA for OFF current | ||||