2D/3D Laser Profiler
LJ-X8000 series
Extension cables & L-shaped connectors (0.5 m) CB-B05LL
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CB-B05LL | |||
Type | Extension cable L-shape connector (left) | |||
Cable length | 0.5m 1.64' | |||
Cable min. bending R | 22mm | |||
Material | PVC (jacketing) | |||
Weight | Approx. 70g |