Quick Delivery and Comprehensive Support Most products are in stock and ready for same-day shipping - contact us to get your order started
  1. Home
  2. Products
  3. Measurement Sensors
  4. Optical Micrometer / Laser Micrometer
  5. Thrubeam Type Laser Detection Sensor
  6. Applications

Thrubeam Type Laser Detection Sensor

IB series

Industrial Application Examples

Supports everything from simple differentiation to high-accuracy detection

Liquid Crystal Industry
Detection of presence/absence of liquid crystal glass

Liquid Crystal Industry

Within the various manufacturing processes of liquid crystal displays, the presence or absence of a glass plate is detected during transportation. As the light volume can be differentiated with high-accuracy, stable detection is possible.

Electronic Industry
Detection of chip components

Electronic Industry

This device definitively detects the chip gradient and/or the presence of a chip on even minute targets during the mounting process. Furthermore, as the sampling occurs at 80 μs, detections on high-speed lines are also possible.

Electric Industry
Printer paper feed orientation detection

Electric Industry

By sensing two locations simultaneously, the device detects the orientation of the paper feed and/or the skew angle during transportation. Continuous measurement is possible with the small type head and high-speed sampling.

Metal Industry
Differentiation of different metal shafts

Metal Industry

Detects differences in various shafts within metal workings or during the assembly process. By using the included Hold function, this can be determined without stopping the target.

Plastics Industry
Differentiation of different films

Plastics Industry

By sensing the thrubeam volume of laser light, the device definitively captures any differences in the transparent film. Furthermore, by aligning multiple devices along the width, continuous detection of uneven coating over multiple points is possible.

Factories
Turbidity detection of factory waste water

Factories

By sensing the thrubeam volume of laser light through glass, the turbidity of factory waste water can be determined. Furthermore, judgment values can be set between 0 and 100%.

Food and Pharmaceutical Industry
Bottle-neck diameter judgments and detection of cap tightness

Food and Pharmaceutical Industry

Detects the diameter and cap tightness when adding the caps onto the bottles. Due to high-speed sampling, detection can be conducted on the conveyer without stopping the target.

Food and Pharmaceutical Industry
Detecting the liquid level of test tubes

Food and Pharmaceutical Industry

By sensing the laser light, the liquid level can be detected with high accuracy. Furthermore, by using a compact head the device can be positioned in even the narrowest of spaces.

Tips of Measurement

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Measurement Sensors