Multi-Purpose CCD Laser Micrometer

IG series

Specs Multi-Purpose CCD Laser Micrometer IG series

Model

IG-010

IG-028

Image

Operation principle

CCD method

Light source

Wavelength

660 nm (Visible light semiconductor laser)

FDA

Class 1*1

IEC/JIS

Class 1

Mounting distance

0 to 1000 mm 39.37"

0 to 1500 mm 59.06"

Measurement range

10 mm 0.39"

28 mm 1.10"

Sampling cycle

980 µs (When the number of times for averaging is set to [hsp]: 490 µs)

Minimum detectable object

High sensitivity mode

ø0.1 mm ø0.003" (Setting distance: 100 mm 3.94")*2

Standard mode

ø0.2 mm ø0.007" (Setting distance: 40 mm 1.57" or less),
ø0.5 mm ø0.02" (Setting distance: 500 mm 19.68")*2

ø0.2 mm ø0.007" (Setting distance: 50 mm 1.97" or less),
ø0.5 mm ø0.02" (Setting distance: 500 mm 19.68")*2

Repeatability

5 µm 0.20 Mil (Setting distance: 100 mm 3.94")
10 µm 0.39 Mil (Setting distance: 500 mm 19.68")
80 µm 3.15 Mil (Setting distance: 1,000 mm 39.37")*3

5 µm 0.20 Mil (Setting distance: 100 mm 3.94")
10 µm 0.39 Mil (Setting distance: 500 mm 19.68")
80 µm 3.15 Mil (Setting distance: 1,000 mm 39.37")
140 µm 5.51 Mil (Setting distance: 1,500 mm 59.06")*3

Linearity

±0.28 % of F.S. (±28 µm ±1.10 Mil)*4

±0.1 % of F.S. (±28 µm ±1.10 Mil)*4

Temperature characteristics

±0.03 % of F.S./°C (±3 µm ±0.12 Mil/°C)*5

±0.01 % of F.S./°C (±3 µm ±0.12 Mil/°C)*5

Operation indicator

Transmitter

Optical axis alignment indicator: Green LED, Power indicator: Green LED

Receiver

Optical axis alignment indicator: Green LED, Position monitor: Dual bar LED (Red, Green)

Environmental resistance

Enclosure rating

IP67

Ambient light

Incandescent lamp: 5,000 lux, Sunlight: 5,000 lux*6

Ambient temperature

-10 to +45 °C 14 to 113 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis

Material

Case

Zinc die-cast (Lower case), PBT (Upper case), Polyarylate (PAR) (Display part), SUS304 (Metallic part)

Lens cover

Glass

Cable

PVC

Accessories

Transmitter × 1, Receiver × 1, Sensor head cables (2 m 6.56') × 2

Weight

Approx. 380 g (including supplied items)

Approx. 500 g (including supplied items)

*1 The classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice.
*2 When the measurement target object is measured at the center position of the setting distance. When the measurement mode is set to the glass edge mode, a glass edge of C0.1 mm 0.003" or more can be detected (Setting distance: 500 mm 19.69").
*3 When the light is shielded by half at the center position of the setting distance. Vibration width when the average number of times is set to 16 and sampling is performed for 30 seconds. (When the analog output is used, the margin of error of analog output is added.)
*4 When the setting distance is 100 mm 3.94" and light is shielded at 50 mm 1.96"position from the receiver. Margin of error to the ideal line.
*5 When the setting distance is 100 mm 3.94" and light is shielded by half at 50 mm 1.96" position from the receiver.
*6 Excluding when the average number of times is set to [hsp].

Back to top

Model

IG-1000

IG-1500

Image

Type

DIN rail mount

Panel mount

Main unit/Expansion unit

Main unit

Analog output

Yes

Power consumption
(including analog
current output)

Normal

2700 mW or less (at 30 V: 90 mA or less)*1

2880 mW or less (at 30 V: 96 mA or less)*1

Power saving function (HALF)

2300 mW (at 30 V: 77 mA or less)*1

Power saving function (ALL)

2200 mW (at 30 V: 74 mA or less)*1

Digital display method

Dual 7-seg display
Upper level: Red, 5 digits
Lower level: Green, 5 digits

Dual 7-seg display
Upper level: Red/Green, 2 colors, 5 digits
Lower level: Green, 5 digits

Display range

-99.999 to +99.999, -99.99 to +99.99, -99.9 to +99.9, -99 to +99 (selectable)

Display resolution

1 µm 0.04 Mil, 10 µm 0.39 Mil, 100 µm 3.94 Mil, 1,000 µm 39.37 Mil (selectable)

Output

Judgement output
(selectable between NPN and PNP)

NPN (PNP) open collector x3ch, 30 VDC (Power supply voltage) or less, residual voltage 1 V (2 V) or less,
N.O./N.C. selectable Max. 50 mA/ch *2

Response time (judgement output)

1.96 to 4031.72 ms *3

Edge check output
(selectable between NPN and PNP)

NPN (PNP) open collector x1ch, 30 VDC (Power supply voltage) or less, residual voltage 1 V (2 V) or less,
N.O./N.C. selectable Max. 50 mA, *2 response time 20 ms

Analog output
(selectable among ±5V, 1-5 V,
0-5 V, 4-20 mA)

Voltage output

Output range

±5 V (full scale 10 V)

Output resistance

100 Ω

Maximum load resistance

Repetition accuracy

±1 mV

Display accuracy

±0.05% of F.S.

Temperature characteristics

±0.005% of F.S./°C

Update cycle

Same as sensor head sampling cycle

Response time

Same as Response time (judgement output)

Time constant

10 µs (90 % response)*4

Current output

Output range

4-20 mA (full scale 16 mA)

Output resistance

Maximum load resistance

350 Ω

Repetition accuracy

±1.5 µA

Display accuracy

±0.25% of F.S.

Temperature characteristics

±0.01% of F.S./°C

Update cycle

Same as sensor head sampling cycle

Response time

Same as Response time (judgement output)

Time constant

30 µs (90 % response)*4

Input

Gain input

Input time: 20 ms or more, Response delay time: 120 ms or less (Nonvolatile memory (EEPROM) 1.5 s or less)

Reset input

Input time: 20 ms or more, Response delay time: 20 ms or less

Timing input

Input time: 2 ms or more, Response delay time: 2 ms or less

Zero shift input

Input time: 20 ms or more, Response delay time: 20 ms or less

Bank A input/Bank B input

Input time: 20 ms or more, Response delay time: 20 ms or less *3

Laser emission stop input

Input time: 2 ms or more, Response delay time: 2 ms or less

Rating

Power voltage

10 to 30 VDC, including Ripple (P-P) 10 %, Class 2 or LPS

Environmental resistance

Pollution degree

2

Ambient temperature

-10 to +50 °C 14 to 122 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis

Material

Main unit case/Front sheet: Polycarbonate, Key top: Polyacetal, Cable: PVC

Accessories

Main body × 1, Instruction manual × 1

Main body × 1, Panel mounting bracket × 1, Front protection cover × 1,
Power supply and input/output cable (2 m 6.56') × 1,
Instruction manual × 1

Weight

Approx. 150 g (including supplied items)

Approx. 170 g (including supplied items)

*1 The power consumption with slave units installed is the total of each amplifier unit's power consumption.
*2 When expansion units are added: Max. 20 mA/ch
*3 For more details, refer to the User's Manual.
*4 Delay time that occurs from the analog output circuit after the judgment is output.

Back to top