High-speed Laser Scan Micrometer
LS-5000 series
Recommended Replaceable Products: High-speed optical micrometer - LS-9000 series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head LS-5121
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-5121 | |||
Type | Wide range | |||
Applicable controller | LS-5501/LS-5001 | |||
Transmitter/receiver distance | 400 ±100 mm 15.75" ±3.94", 1,000 mm 39.37" max.*1 | |||
Measurement range | 0.8 to 120 mm 0.03" to 4.72" | |||
Smallest detectable object | 0.8 mm 0.03" | |||
Repeatability | ±1 µm max. ±0.000040"*2 | |||
Measurement accuracy | ±8 µm max. 0.000315"*3 | |||
Laser scan rate | 1,200 scans/sec | |||
Laser scan velocity | 504 m 1653.5'/sec | |||
Laser scan range | Approx. 124 mm 4.88" | |||
Light source | Visible red semiconductor laser | |||
Environmental resistance | Enclosure rating | IP65 | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 5.5 kg (including base) | |||
*1 The measurable area is within 800 mm 31.5" from the transmitter. | ||||