All-in-One Fluorescence Microscope
BZ-X1000 series
Multi-band Type89000 OP-89167
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-89167 | |||
Excitation wavelength | DAPI | 402/15 nm | ||
GFP | 490/20 nm | |||
TRITC | 555/25 nm | |||
Cy5 | 645/30 nm | |||
Emission wavelength | DAPI | 455/50 nm | ||
GFP | 525/36 nm | |||
TRITC | 605/52 nm | |||
Cy5 | 705/72 nm | |||
Dichroic mirror wavelength | DAPI | 428 nm | ||
GFP | 503 nm | |||
TRITC | 571 nm | |||
Cy5 | 660 nm | |||