Clamp-On Air Flow Sensor
FD-EC series
Amplifier unit Zero line type FD-ECA0
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-ECA0 | |||
Type | Zero line type*1 | |||
Number of control outputs | ─*2 | |||
Number of analog outputs | ─ | |||
Number of external inputs | ─*2 | |||
Power supply cable | No cable | |||
Response time (90% response) | 50 ms/100 ms/250 ms/1 s/5 s (selectable, initial value: 250 ms)*3 | |||
I/O | Control outputs 1 and 2 | ─ | ||
Analog output | ||||
External input | ||||
Network compatibility | NU Series compatibility | |||
Number of connectible units | Eight units per one NU1 main unit; | |||
Protection circuit | Protection against incorrect head cable wiring | |||
Power supply | Power voltage | 24 VDC ± 10% (including ripple), Class2/LPS | ||
Power consumption | 1290 mW excluding load current | |||
Environmental resistance | Ambient temperature | −10°C to +55°C 14 to 131°F (no freezing)*4 | ||
Relative humidity | 35%RH to 85%RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz, power spectral concentration: 0.816 G2/Hz, XYZ axes | |||
Shock resistance | 100 m/s2, 16 ms pulse, XYZ axes, 1000 times for each axis | |||
Material | Main unit: polycarbonate, FG terminal: copper/iron | |||
Weight | Approx. 26 g 0.92 oz | |||
*1 To use the zero line type, connect it to the FS-MC8N/P, NU Series. |