Air Flow and Pressure Dual Sensor
FD-EP series
Amplifier Units M12 connector type FD-EPA1C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-EPA1C | |||
Type | M12 connector type*1 | |||
Number of control outputs | 3 | |||
Number of analog outputs | 1 | |||
Number of external inputs | 2 | |||
Power supply cable | Pigtail, 100 mm 3.94", M12 connector, 8 pins | |||
Response time (90% response) | Flow rate | 50 ms/100 ms/250 ms/1 s/5 s (selectable, initial value: 250 ms) *2 | ||
Pressure | 2.5 ms/10 ms/50 ms/100 ms/250 ms/1 s/5 s (selectable, initial value: 2.5 ms) *2 | |||
I/O | Control outputs 1, 2, and 3 | Instantaneous flow/Accumulated flow/Pressure/Alarm output/Predictive maintenance output/Seating Confirmation (output 1 only)/Pulse output NPN/PNP setting switchable, 100 mA or less total for three outputs, residual voltage: 2.5 V or less | ||
Analog output | Instantaneous flow/Pressure 4-20 mA/0-20 mA (switchable), load resistance: 260 Ω or less | |||
External inputs 1 and 2 | Zero flow/Origin adjust./Atmospheric pressure correction/Pressure zero shift/Reset total/App. learning/App. reset Short-circuit current: 1.5 mA or less | |||
Network compatibility | IO-Link*3 | |||
Number of connectible units | ─ | |||
Protection circuit | Protection against reverse power connection, output overcurrent, output surge, reverse output connection, and incorrect head cable wiring | |||
Power supply | Power voltage | 24 VDC + 20%/− 10% (including ripple), Class2/LPS | ||
Power consumption | 1870 mW excluding load current *4*5 | |||
Environmental resistance | Ambient temperature | −10°C to +55°C 14 to 131°F (no freezing)*5 | ||
Relative humidity | 35%RH to 85%RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz, power spectral concentration: 0.816 G2/Hz, XYZ axes | |||
Shock resistance | 100 m/s2, 16 ms pulse, XYZ axes, 1000 times for each axis | |||
Material | Main unit: polycarbonate, FG terminal: copper/iron | |||
Weight | Approx. 42 g 1.48 oz | |||
*1 Ensure the cable length is 30 m 98.4' or less (20 m or less when using IO-Link) for the M12 connector type. | ||||