Clamp-On Gas Flow Meter
FD-G series
Upstream/downstream damping material 125 A FD-GD125B
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-GD125B | |||
Pipe size/Outer diameter | 5" (125 A) ø138 to ø144 mm ø5.43" to ø5.67" | |||
Lmin | 690 mm 27.17" | |||
Lmax | 2400 mm 94.49" | |||
Length x quantity in pack | 260 10.24" × 2 | |||
Weight | Approx. 1.32 kg | |||