Clamp-On Gas Flow Meter
FD-G series
Upstream/downstream damping material 40 A FD-GD40B
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-GD40B | |||
Pipe size/Outer diameter | 1 1/2" (40 A) ø47 to ø51 mm ø1.85" to ø2.01" | |||
Lmin | 387 mm 15.24" | |||
Lmax | 1200 mm 47.24" | |||
Length x quantity in pack | 245 9.65" × 1 | |||
Weight | Approx. 0.32 kg | |||