Clamp-On Gas Flow Meter
FD-G series
Unit connection cable Horizontal integrated system 0.3 m OP-88390
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88390*1 | |||
Type | Horizontal integrated system | |||
Length | 0.3 m 0.98' | |||
Material | PVC | |||
Weight | Approx. 20 g | |||
*1 The unit connection cable for a vertical integrated system is included with the flow meter. | ||||