Clamp-On Flow Sensor
FD-H series
M12 power supply cable 8-pin female to 4-pin male PVC 2 m FD-HCC2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-HCC2 | |||
Cable end | M12, 8-pin female to M12, 4-pin male | |||
Length | 2 m 6.6' | |||
Material | PVC | |||
Weight | Approx. 120 g | |||