Clamp-On Flow Sensor
FD-H series
Connector Cable M12 Straight 2-m PVC OP-85503
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-85503 | |||
Overview | Connector cable with M12 on the both edges for connection. | |||
Applicable product | M12 connector sensor | |||
Cable end | M12 straight - M12 straight | |||
Length | 2 m 6.56' | |||
Material | Cable: Polyvinyl chloride (PVC) | |||
Weight | Approx. 70 g 2.46 oz | |||