Clamp-On Flow Sensor
FD-H series
Connector Cable: M8-M12 Straight, 5 m, PUR OP-88072
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88072 | |||
Type | Cable for Separate Amplifier Models: For Amplifier (Connector Type) | |||
Overview | This is a relay connector cable with M8 on one end and M12 on the other end. This connector cable is made of polyurethane (PUR), which has excellent oil resistance. | |||
Applicable product | M8 connector sensor | |||
Cable end | M8 - M12 straight | |||
Length | 5 m 16.4' | |||
Material | Cable: Polyurethane (PUR) | |||
Weight | Approx. 130 g 4.58 oz | |||