Clamp-on Flow Meter
FD-R series
Connector Cable M12, Straight, 10 m, PVC OP-85502
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-85502 | |||
Type | Connector Cable | |||
Number included | 1 pcs. | |||
Length | 10 m 32.81' | |||
Material | PVC nickel-plated brass | |||
Note | Sensor side: M12 4-pin straight, Cable end: Loose wires | |||
Weight | Approx. 220 g | |||