Clamp-on Flow Meter
FD-R series
Resin cable grand: 2pcs OP-88199
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88199 | |||
Type | Resin cable grand | |||
Number included | 2 Pieces | |||
Material | PA / FKM / EPDM | |||
Note | Compatible cable outer diameter: ø7 to ø12 | |||
Weight | Approx. 20 g (2 pieces) | |||