Sensing Guide Pulse Level Sensor
FL series
Probe, Standard Specification 200 mm FL-P20
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | FL-P20  | |||
Probe length  | 200*1  | |||
Measurement range (dead zone excluded)  | 165 (120)*2  | |||
Weight  | Approx. 75 g  | |||
*1 Total length including the projected areas of the sensor refer to External Dimension Diagrams for details. Can be shortened up to 100 mm 3.93".  | ||||