1. Home
  2. Products
  3. Process Controls / Process Sensors
  4. Pressure Sensors
  5. Digital Pressure Sensor with 2-Color Display
  6. Applications

Digital Pressure Sensor with 2-Color Display

AP-C40 series

AP-C40 Series Pressure Sensor Applications

Unbeatable Performance in Automation and Sensing Applications.

suction check

Suction Check

[Point 1] Zero-shift Mode

Use Zero-shift to ensures Pressure Change is only Monitored During Suction

[Point 2] Dedicated Suction Check Mode to Ensure Stable Detection

Use the dedicated suction check mode to ensure stable detection

[F-1 mode] [A-1 mode]

Base pressure control

Base Pressure Control Electronics Industries

[Point 1] Upper and Lower "Window" Tolerances are easily set

[Point 2] Chatter Prevention


[F-3 mode]

leakage check

Leakage Test

[Point 1] Detects Both Fill and Leakage Pressure Together


[A-2 mode]

Seating check

Base Pressure Control

[Point 1] Zero-shift Function Cancels Base Pressure Fluctuation

[Point 2] Resolution: 10x


[F-1 mode]

  • Liquid Flow Meter Selection Site [Get Started]
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors