Network Compatible Pressure Sensor AP-N series

Network Compatible Air/Gas Pressure Sensor

Batch Reading of Pressure Data

AP-N series - Network Compatible Pressure Sensor

The AP-N Series is a pressure sensor that is compatible with multiple network protocols, including EtherNet/IP™. This series monitors air/gas with a detectable range from -14.50 to 145 PSI. Control output and network communication are available.

Features

Supports Various Open Field Networks

Compatible with the world's leading open field networks, the AP-N Series can be used with any PLC manufacturer.

EtherCAT® is registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany.

Connect Various Sensors within One Network

Connect to a variety of sensors—including fiberoptic sensors, laser sensors, and flow sensors—to create an all-in-one network.

Ideal for Saving Time and Predictive Maintenance

Whether it's adsorption confirmation, original pressure confirmation or seating confirmation, the AP-N Series enhances repeatability and flexibility in countless pressure sensing applications.