Safety Light Curtain
GL-R series
Laser alignment tool for GL-R GL-R1LP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-R1LP | |||
Light source | Wavelength | 635 nm | ||
Laser class | Class 2 laser product (IEC60825-1/JIS C 6802) | |||
Control output | 1.0 mW | |||
Power supply | AAA battery × 2 | |||
Weight | 260 g | |||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. | ||||