Safety Light Curtain
GL-S series
Slim type 24 beam axes GL-S24SH
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-S24SH | |||
Type | Slim type | |||
Detection capability | ø25 mm ø0.98" | |||
Total length | 499.5 mm 19.67" | |||
No. of beam | 24 | |||
Detection height | 460mm 18.11" | |||
Protection height | 506mm 19.92" | |||
Beam axis spacing | 20 mm 0.79" | |||
Operating distance | 0.1 to 2 m 0.3' to 6.6' | |||
Effective aperture angle | Max. ±3.75° (when the operating distance is 2 m 6.6') | |||
Light source | Infrared LED (870 nm) | |||
Response time(ms) | Wire synchronization, one-line, or optical synchronization system (channel 0) | ON→OFF | 7.0 *1 | |
OFF→ON | 49.3 *1 *2 | |||
All blocked→ON | 64.9 *1 *3 | |||
Optical synchronization system (channel A or B) | ON→OFF | 9.5 *1 | ||
OFF→ON | 53.0 *1 *2 | |||
All blocked→ON | 74.7 *1 *3 | |||
OSSD operation | Turns on when no interruptions are present in the detection zone | |||
Synchronization between the transmitter and receiver | Optical synchronization or wire synchronization | |||
Light interference prevention function | Optical synchronization: prevented by Channel A and B with setting switch | |||
Control output (OSSD output) | Output type | 2 transistor outputs | ||
Max. load current | Max. 300 mA | |||
Residual voltage (when ON) | Max. 2.5 V (with a cable length of 5 m 16.4') | |||
OFF state voltage | Max. 2.0 V (with a cable length of 5 m 16.4') | |||
Leakage current | Max. 200 µA | |||
Max. load capacitance | 2.2 µF | |||
Load wiring resistance | Max. 2.5 Ω | |||
Inputs 1 and 2 | Short-circuit current: approx. 1 mA | |||
Power supply | Current consumption(mA) | When the center indicator is ON | Transmitter | 41*4 |
Receiver | 64*4 | |||
When the center indicator is OFF | Transmitter | 28*4 | ||
Receiver | 51*4 | |||
Power voltage | 24 VDC ±20%, ripple (P-P) 10% or less, Class 2 | |||
Protection circuit | Reverse current protection, short-circuit protection and surge protection for each output | |||
Approved standards | EMC | EMS | IEC61496-1, EN61496-1, UL61496-1 | |
EMI | EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA | |||
Safety | IEC61496-1, EN61496-1, UL61496-1 (Type 4 ESPE) | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC60529) | ||
Overvoltage category | II | |||
Ambient light | Incandescent lamp: 3,000 lux or less, Sunlight: 20,000 lux or less | |||
Operating ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | |||
Operating relative humidity | 15 to 85 % RH (no condensation) | |||
Storage temperature | -25 to +60 °C -13 to 140 °F (No freezing) | |||
Storage relative humidity | 15 to 95 % RH | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions | |||
Material | Main unit case | Polyarylate | ||
Weight | Transmitter | 185 g | ||
Receiver | 190 g | |||
*1 If the response time (ON to OFF) exceeds 18 ms, this unit cannot be used as a certified product based on the Chinese standard GB/T4584 “压力机用光电保护装置技术条件”. | ||||