Safety Light Curtain
GL-V series
Front protection cover Total length 1920 mm GL-VA1920
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-VA1920 | |||
Compatible with GL-V models | GL-VM191F, GL-VM96H, GL-VM48L (both PNP/NPN) | |||
Total length | 1920 mm 75.59" | |||
Material | Polycarbonate | |||
Weight | 210 g | |||