Digital Fiber Optic Sensor
FS-N40 series
Amplifier Units Cable type Main unit NPN FS-N41N
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | FS-N41N  | |||
Type  | Cable  | |||
Output  | NPN  | |||
Main unit/expansion unit  | Main unit  | |||
Response time  | 23 µs (S-HSPD*1) /50 µs (HSPD*2) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA) /64 ms (TERA)  | |||
Number of control outputs  | 1  | |||
Number of external inputs  | ―  | |||
Light source LED  | Transmitter side: Red, four-element LED (wavelength: 660 nm)  | |||
Control output  | Open-collector, 30 V or less 100 mA or less per output,   | |||
External input  | Input time: 2 ms (ON) /20 ms (OFF) or longer*3  | |||
Unit expansion  | Up to 16 units (17 units connected in total including the main unit) . However, each dual output type will be treated as two expansion units.  | |||
Protection circuit  | Protection against reverse power connection, output overcurrent, output surge, and reverse output connection  | |||
Mutual interference prevention  | S-HSPD/HSPD: 0 units, FINE: 4 units, TURBO/SUPER/ULTRA/MEGA/TERA: 8 units (The mutual interference prevention values are twice those shown here when Double is set.)  | |||
Power supply  | Power voltage  | 10 to 30 VDC (including 10 % ripple (P-P) or less) , class 2 or LPS*4  | ||
Power consumption  | During normal operation: 870 mW or less (34 mA or less at 24 V/62 mA or less at 12 V)  | |||
Environmental resistance  | Ambient light  | Incandescent lamp: 20,000 lx or less, sunlight: 30,000 lx or less  | ||
Ambient temperature  | -20 °C -4 °F to +55 °C +131 °F (no freezing)*6  | |||
Vibration resistance  | 10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours each for X, Y, and Z axes  | |||
Shock resistance  | 500 m/s2; 3 times each for X, Y, and Z axes  | |||
Case material  | Main unit and cover: polycarbonate  | |||
Weight  | Approx. 78 g  | |||
*1 Restrictions when S-HSPD is selected  | ||||