FS-N40 series
Type | Model | Control outputs | External input | ||
---|---|---|---|---|---|
NPN output | PNP output | ||||
Standard | Main unit | FS-N41N | FS-N41P | 1 | 0 |
Expansion unit | FS-N42N | FS-N42P | |||
2-Output | Main unit | FS-N43N | FS-N43P | 2 | 1 |
Expansion unit | FS-N44N | FS-N44P |
Type | Model | Control outputs | External input | |
---|---|---|---|---|
Switchable between NPN/PNP output | ||||
Main unit | FS-N41C | 2* | 1* |
* Switchable between 2 control outputs or 1 control output + 1 external input.
The system is not compatible with expansion units.
Type | Model | Control output |
---|---|---|
Expansion unit | FS-N40 | None* |
* Counted as 1 output if expanded with Multi-Output Unit FS-MC8N/P or the NU Series communication unit.
Type | Model | Separate control outputs |
Common output |
Common input |
|
---|---|---|---|---|---|
NPN output | PNP output | ||||
Main unit | FS-MC8N | FS-MC8P | 8 | 1 | 1 |
Description | Model |
---|---|
![]() |
OP-88245 |
Description | Model |
---|---|
![]() |
OP-26751 |
*1 Multi-output units come with end units.
Description | Model |
---|---|
![]() |
2 m 6.6' type OP-73864 |
10 m 32.8' type OP-73865 |
Description | Model |
---|---|
This adapter allows the FS-N40 series to connect to non-NEO type expansion units using the KEYENCE 1-Line System. |
OP-87199 |
Type | Appearance | Network | Model |
---|---|---|---|
Communication unit | ![]() |
EtherNet/IP™ | NU-EP1 |
![]() |
DeviceNet™ | NU-DN1 | |
![]() |
EtherCAT® | NU-EC1 | |
![]() |
CC-Link | NU-CL1 |
Model | Type |
---|---|
OP-79426 | Version 1.10 supported CC-Link dedicated cable 20 m 65.6' |
OP-79427 | Version 1.10 supported CC-Link dedicated cable 100 m 328.1' |
OP-51504 | STP (Shielded twisted-pair) cable 0.2 m 0.7' |
OP-51505 | STP (Shielded twisted-pair) cable 0.5 m 1.6' |
OP-51506 | STP (Shielded twisted-pair) cable 1 m 3.3' |
OP-51507 | STP (Shielded twisted-pair) cable 3 m 9.8' |
OP-51508 | STP (Shielded twisted-pair) cable 5 m 16.4' |
OP-51509 | STP (Shielded twisted-pair) cable 10 m 32.8' |
OP-84338*1 | e-CON connector (2 pieces included) |
*1 Use a cable with sheath outer diameter of 1.15 to 1.35 mm 0.045" to 0.053" and wire range of
0.1 to 0.5 mm2 0.000155 to 0.000775"2.
To connect a device using a cable other than as specified above, prepare an e-CON connector that
conforms with its wire diameter.
Downloads
For Your Support