Digital Fiber Optic Sensors

FS-V10 series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: Digital Fiber Optic Sensor - FS-N40 series

Fiber Amplifier, Cable Type, Main Unit, PNP FS-V11P

FS-V11P - Fiber Amplifier, Cable Type, Main Unit, PNP

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

FS-V11P

Type

Main unit

Output

PNP

Light source

Red LED

Response time

250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER TURBO)

Operation mode

LIGHT-ON/DARK-ON (switch-selectable)

Indicator lamp

Display indicator: Red LED
Digital LED monitor: Seven segments, four digits, red LED
Bar LED monitor: One orange LED and six green LEDs

Timer function

ON-delay: 40 ms /OFF-delay: 10 ms /Timer OFF (switch-selectable)

Control output

PNP open-collector 100 mA max. (24 VDC max.), Residual voltage: 1 V max.

Protection circuit

Reversed polarity protection, over-current protection, surge absorber

Unit expansion

Up to 16 expansion units can be connected (a total of 17 units).*1

Mutual interference
suppression

FINE : 4, TURBO/SUPER: 8

Rating

Power voltage

12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less*2

Current consumption

50 mA or less

Environmental resistance

Ambient light

Incandescent lamp: 10,000 lux max., Sunlight: 20,000 lux max.

Ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

500 m/s2, 3 times in each of the X, Y, and Z directions

Case material

Polycarbonate

Weight

Approx. 80 g

*1 If more than one unit is used together, the ambient temperature varies with the conditions below. Mount the units on the DIN rail with mounting brackets and check that the output current is 20 mA or less.
3 to 10 Units: -10 to 50°C 14 to 122°F, 11 to 16 Units: -10 to 45°C 14 to 113°F
*2 Neither the FS-V12 nor the FS-V10 can be used as a standalone unit.

Data Sheet (PDF) Other Models