Fiber Photoelectric Sensors

FS series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: Digital Fiber Optic Sensor - FS-N40 series

Fiber Amplifier, Cable Type, NPN FS2-60

FS2-60 - Fiber Amplifier, Cable Type, NPN

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

  • CE Marking
  • UL Recognition(c/us)

Specifications

Model

FS2-60

Type

Trimmer:Long detecting distance

Light source

Red LED

Sensitivity adjustment

8-turn trimmer

Response time

250 µs

Operation mode

LIGHT-ON/DARK-ON (switch-selectable)

Indicator lamp

Output: Red LED
Stable operation: Green LED

Timer function

ON-delay: 40 ms/OFF-delay: 40 ms/Timer OFF (switch-selectable)

External calibration input signal

Buzzer mode

Buzzer ON when control output turns ON/Buzzer ON when alarm output turns ON/Buzzer OFF (switch-selectable)

Output

NPN output

Control output

NPN open-collector 100 mA max. (40 V max.), Residual voltage 1 V max.

Stability output

NPN open-collector 50 mA max. (40 V max.), Residual voltage 1 V max.

Protection circuit

Reversed polarity protection, Overcurrent protection, Surge absorber

Rating

Power voltage

12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less

Current consumption

35 mA or less

Environmental resistance

Ambient light

Incandescent lamp: 10,000 lux max., Sunlight: 20,000 lux max.

Ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

500 m/s2, 3 times in each of the X, Y, and Z directions

Material

Polycarbonate

Weight

Approx. 61 g

Data Sheet (PDF) Other Models