Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Sensors
          4. Fiber Optic Sensors
          5. Fiber Unit
          6. Features

          Fiber Unit

          FU series

          Semiconductor/Liquid Crystal Detection Heads

          Stable and Accurate-- Long Detecting Distance, Definite-reflective Type

          FU-38R Long range, definite reflective head

          FU-38R Long Detecting Distance, Definite-reflective Type

          FU-38R Long detecting distance, definite-reflective type can easily detect circuit board with deflection from a distance of 0 to 17 mm.

          FU-18 wafer mapping sensor head

          FU-18 Super Narrow-beam, Side-view Type

          FU-18 Super narrow-beam, side-view type is suitable for wafer mapping. With a super narrow-beam: aperture angle of 2°.

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Sensors