Fiber Unit
FU series
Recommended Replaceable Products: Fiber Unit, Reflective - FU-45X
Contact Us: 1-888-539-3623 Inquiry form
Reflective Fiber Unit FU-45
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-45 | |||
Detecting method | Diffuse Reflective | |||
Beam emitting direction | Top | |||
Fibre unit length | 50 cm19.685" cannot be cut | |||
Minimum bend radius | R4 mm0.157" | |||
Detection distance | 4 mm0.157"*1 | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 4 g | |||
*1 The detecting distance is a value for white mat paper (the standard detection object) detections. | ||||