Fiber Unit
FU series
Fiber Unit Thrubeam type FU-70TU
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-70TU*1 | |||
Optical axis diameter | ø2.3 mm0.091" | |||
Fibre unit length | 2 m78.74" free-cut | |||
Minimum bend radius | R1 mm0.039" | |||
Minimum detectable object | Opaque material with a diameter of 0.1 mm0.004"*2 | |||
Tightening torque | 0.8N・m | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529), Type 4X, 6, 12 (NEMA250) | ||
Ambient temperature | -20 to +50 °C -4 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Case : SUS303, PBT | |||
Weight | Approx. 8 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. | ||||